1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Plastic Card Holder C-26-Vertical-D

Large Plastic Card Holder C-26-Vertical-D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 634.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Adhesive material on the back side.
· Can manufacture card holders of desired widths (for orders of 50 or more holders).
· Transparent cover for card protection

 
Part Number
C-26-VERTICAL-NI-1
C-26-VERTICAL-NI-2
C-26-VERTICAL-NI-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHorizontal Width Product Code

฿ 634.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 26521246

฿ 751.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 31521247

฿ 826.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 35521248

Loading...

  1. 1

Basic Information

Full Length 280 Thickness 25 Material Vinyl Chloride, Others
Surface Finish NA Color Transparency