(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for checking the internal instruments for outdoor panels.
· Excellent waterproof property provided by rubber sealing.
· Excellent corrosion-resistance provided by powder coating.
· Can be easily installed by simply fastening the nuts from the back side.
· Select from wired glass or reinforced glass.
[Applications]
· Cubicles, distribution panels, power distribution boards.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Glass Specifications | Full Length | Horizontal Width | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 3,871.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 170 | 170 | 23800 | ||
฿ 6,000.00 | WINDOW FRAMES | 1 Piece(s) | Same day | Wire-Reinforced Glass | 250 | 250 | 23794 | ||
฿ 6,388.00 | WINDOW FRAMES | 1 Piece(s) | 35 Day(s) | Wire-Reinforced Glass | 250 | 350 | 23762 | ||
฿ 6,775.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 250 | 450 | 23806 | ||
฿ 6,968.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 350 | 350 | 23796 | ||
฿ 7,742.00 | WINDOW FRAMES | 1 Piece(s) | 35 Day(s) | Wire-Reinforced Glass | 350 | 450 | 23766 | ||
฿ 8,323.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 350 | 550 | 23798 | ||
฿ 9,097.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 350 | 650 | 23808 | ||
฿ 9,871.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 350 | 750 | 23810 | ||
฿ 8,904.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 450 | 450 | 23812 | ||
฿ 9,484.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 450 | 550 | 23814 | ||
฿ 10,259.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 450 | 650 | 23770 | ||
฿ 10,839.00 | WINDOW FRAMES | 1 Piece(s) | 35 Day(s) | Wire-Reinforced Glass | 550 | 550 | 23816 | ||
฿ 12,000.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Wire-Reinforced Glass | 550 | 650 | 23818 | ||
฿ 2,904.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 170 | 170 | 23801 | ||
฿ 5,226.00 | WINDOW FRAMES | 1 Piece(s) | 40 Day(s) | Reinforced Glass | 250 | 250 | 23795 | ||
฿ 5,613.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 250 | 350 | 23764 | ||
฿ 6,000.00 | WINDOW FRAMES | 1 Piece(s) | 35 Day(s) | Reinforced Glass | 250 | 450 | 23807 | ||
฿ 6,194.00 | WINDOW FRAMES | 1 Piece(s) | Same day | Reinforced Glass | 350 | 350 | 23797 | ||
฿ 6,775.00 | WINDOW FRAMES | 1 Piece(s) | Same day | Reinforced Glass | 350 | 450 | 23768 | ||
฿ 7,355.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 350 | 550 | 23799 | ||
฿ 8,130.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 350 | 650 | 23809 | ||
฿ 8,710.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 350 | 750 | 23811 | ||
฿ 7,742.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 450 | 450 | 23813 | ||
฿ 8,323.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 450 | 550 | 23815 | ||
฿ 9,097.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 450 | 650 | 23772 | ||
฿ 9,484.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 550 | 550 | 23817 | ||
฿ 10,259.00 | WINDOW FRAMES | 1 Piece(s) | 29 Day(s) | Reinforced Glass | 550 | 650 | 23819 |
Loading...
Thickness | 20.7 | Plate Thickness | 2.3~3.2 | Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | Powder Paint | Color | Silver |
How can we improve?
How can we improve?