1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel end fitting C-1994-S

LASHING SYSTEMS

Stainless steel end fitting C-1994-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,491.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Length (mm): 150, Width (mm): 70
· Material: Stainless steel plates, Surface finish: Barrel polishing

 
Part Number
C-1994-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,491.00

LASHING SYSTEMS 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Full Length 150 Horizontal Width 70 Material Stainless Steel Plate
Surface Finish Barrel Grinding Product Code 22893

Please check the type/dimensions/specifications of the part C-1994-S in the Stainless steel end fitting C-1994-S series.