1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel end fitting C-1994-H

Stainless steel end fitting C-1994-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 330.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Length (mm): 35, width (mm): 76
· Thickness (mm): 12
· Material: Stainless steel rod, Surface finish: Barrel polishing

 
Part Number
C-1994-H-1
C-1994-H-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness Product Code

฿ 330.00

LASHING SYSTEMS 1 Piece(s) 29 Day(s) Belt width: for 4522712

฿ 330.00

LASHING SYSTEMS 1 Piece(s) 29 Day(s) Belt width: for 2522713

Loading...

  1. 1

Basic Information

Full Length 35 Horizontal Width 76 Thickness 12
Material Stainless Steel Rod Surface Finish Barrel Grinding