1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FC-1751 Stainless Steel Shelf Column (FC-1751-4)

FREEZER FITTINGS

FC-1751 Stainless Steel Shelf Column (FC-1751-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel material offers superior corrosion resistance.
· Clip type that enables free adjustment of the space between the storage shelves.
· Standardized 6 types from 2,000 mm to 300 mm

 
Part Number
FC-1751-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length Product Code

฿ 287.00

FREEZER FITTINGS 1 Piece(s) 35 Day(s) 100062211

Loading...

  1. 1

Basic Information

Horizontal Width 20 Thickness 4 Material Cold rolled stainless steel plate
Application Prefab Refrigerator-Freezer, Kitchen Equipment, Medical Equipment

Please check the type/dimensions/specifications of the part FC-1751-4 in the FC-1751 Stainless Steel Shelf Column series.

Products with similar specification

Part Number
FC-1751-1
FC-1751-2
FC-1751-3
FC-1751-5
FC-1751-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFull Length Product Code

฿ 697.00

1 Piece(s) 25 Day(s) 200062208

฿ 542.00

1 Piece(s) 29 Day(s) 160062209

฿ 345.00

1 Piece(s) Same day 120062210

฿ 163.00

1 Piece(s) 29 Day(s) 50062212

฿ 117.00

1 Piece(s) 29 Day(s) 30062213