(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily mounted by merely fastening a nut from the back side
· Stainless steel material offers superior corrosion-resistance
Full Length | 136 | Horizontal Width | 136 | Thickness | 26 |
---|---|---|---|---|---|
Plate Thickness | 1~3.2 | Material | Stainless Steel Plate | Surface Finish | Baked Paint |
Color | Black |
Please check the type/dimensions/specifications of the part C-1163-1 in the C-1163 Stainless Steel Window Frame series.
Part Number |
---|
C-1163-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Glass Specifications | Window | Product Code |
---|---|---|---|---|---|---|---|
฿ 1,742.00 | 1 Piece(s) | 29 Day(s) | - | Polycarbonate | 22915 |
How can we improve?
How can we improve?