1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K-1855 Stainless Steel Gate Step

K-1855 Stainless Steel Gate Step
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,742.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Flat type. Does not protrude much from the surface on which it is attached.
· A stowed step when not in use does not become topside down due to vibrations etc., because a spring is used to hold it in its position.

 
Part Number
K-1855-1
K-1855-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length Horizontal Width Thickness Product Code

฿ 3,755.00

STEPS 1 Piece(s) 25 Day(s) 1602724631096

฿ 1,742.00

STEPS 1 Piece(s) Same day 1261802331036

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Application Step for Automobile with Special Body