1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Holder C-26- Vertical-B

Card Holder C-26- Vertical-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]Power distribution board (drawing included). JIS standard A5 to A7 drawings and instructions can be inserted.

 
Part Number
C-26-VERTICAL-RO-1
C-26-VERTICAL-RO-2
C-26-VERTICAL-RO-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length Horizontal Width Product Code

฿ 159.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 22517420100

฿ 117.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 16012820101

฿ 82.00

WINDOW FRAMES & CARD HOLDERS 1 Piece(s) 32 Day(s) 1149220102

Loading...

  1. 1

Basic Information

Thickness 12 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Application With Drawing