1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Card Holder C-26-B-1

WINDOW FRAMES

Plastic Card Holder C-26-B-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·A white card is included.
·Protect the card with a transparent cover.
·Installation is easy with double-sided tape.
·Please use it as a display board.
[Applications]
·Display boards, etc.

 
Part Number
C-26-B-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 78.00

WINDOW FRAMES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Full Length 55 Horizontal Width 120 Thickness 3
Material Acrylic Resin, Others Surface Finish No Color Transparency
Application Display Board Product Code 23067

Please check the type/dimensions/specifications of the part C-26-B-1 in the Plastic Card Holder C-26-B-1 series.