(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The adjustment mechanism allows the thickness of the document to be adjusted in 2 steps.
·It can be attached using either double-sided tape or screw mount.
·Comes with double-sided tape.
[Applications]
・ Cubicles / switchboards.
Full Length | 308 | Horizontal Width | 284 | Thickness | 19.3 |
---|---|---|---|---|---|
Material | AS Resin | Surface Finish | No | Color | Transparency |
Product Code | 23994 |
Please check the type/dimensions/specifications of the part C-26-C-A4 in the Plastic Adjustable Card Holder C-26-C-A4 series.
How can we improve?
How can we improve?