1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large One-Touch Handle Catch FA-810-C-3

Large One-Touch Handle Catch FA-810-C-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Single-action handle catch developed for large pipe handle. Compatible with large handles up to 15 mm thick. ·Single-action catch by simply dropping handle from above. · Lock device has reversible key with dust-proof shutter. · Can be easily attached to an existing large handle. ·Sealing ring (optional) can be attached. [Applications]·For pipe handles of large containers and vans

 
Part Number
FA-810-C-3
FA-810-C-3-WITH-KEY(DIFFERENT-KEY)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Remarks Mass
(g)
Product Code

฿ 1,317.00

HANDLES 1 Piece(s) 29 Day(s) Without lockWithout lock54060285

฿ 1,471.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) Key differencesWith lock (difference keys)550901042

Loading...

  1. 1

Basic Information

Application Handle Catch Main Body Overall Length(mm) 168 Main Body Width(mm) 123
Main Body Thickness(mm) 40 Applicable Knobs Cross sectional dimension Width 25.5 / Thickness 15 Material Aluminum alloy (ADC)
Surface Finish Baked Color Silver metallic