1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Snatch Lock (C-849 / Steel)

SNATCH LOCKS

Compact Snatch Lock (C-849 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· (C-1849) Though small in size, it is strong enough to hold the door.
· Remote controls for various types of locks and handles can be set easily in advance.
· Easy to install.
· Left and right dual use type.
[Applications]
· Small doors for vehicles and microbus lids.

 
Part Number
C-849
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 233.00

SNATCH LOCKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Snatch Lock Main Body Overall Length(mm) 44 Main Body Width(mm) 54
Main Body Thickness(mm) 15 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 22807

Please check the type/dimensions/specifications of the part C-849 in the Compact Snatch Lock (C-849 / Steel) series.