1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Snatch Lock (C-451 / Steel)

Compact Snatch Lock (C-451 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact snatch lock for swinging doors.
[Features]
· Strong against vibration, shocks, etc.
· Can be locked from inside or controlled remotely.
[Applications]
· Special-purpose vehicles, containers, vibration equipment.

Compact Snatch Lock For Swinging Doors

Compact Snatch Lock C-451: related images

C-451-2 external appearance
Compact snatch lock for swinging doors that is strong against vibration and shock. Can be locked from inside or remotely controlled.

  • Materials: cold rolled steel plate (SPCC)
  • Surface finish: zinc plating chromate treatment (MFZn-C)
  • Mass: 120 g
Compact Snatch Lock C-451: related images

Bracket (accessory) external appearance

Compact Snatch Lock C-451: related images

Application example

Compact Snatch Lock C-451: related images

C-451-1 dimensional drawing (mm)

Compact Snatch Lock C-451: related images

C-451-2 dimensional drawing (mm)

Compact Snatch Lock C-451: related images

Bracket dimensional drawing (mm)

Part Number
C-451-1
C-451-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Code

฿ 368.00

SNATCH LOCKS 1 Piece(s) Same day 1021364

฿ 349.00

SNATCH LOCKS 1 Piece(s) Same day 1021971

Loading...

  1. 1
 

Basic Information

Type Snatch Lock Main Body Overall Length(mm) 36 Main Body Width(mm) 39
Main Body Thickness(mm) 40.5 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment