1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial, Stowable Safety Push-Rod, FC-701

FREEZER FITTINGS

Antibacterial, Stowable Safety Push-Rod, FC-701
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 484.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents growth of bacteria and mold.
· Uses an antibacterial agent that is highly safe for the human body.
· Can be opened from the inside of the cabinet by installing the internal safety push rod

 
Part Number
FC-701
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 484.00

FREEZER FITTINGS 1 Piece(s) 75 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 245 Main Body Width(mm) 76 Main Body Thickness(mm) 76
Material Glass Fiber Surface Finish No Product Code 62807

Please check the type/dimensions/specifications of the part FC-701 in the Antibacterial, Stowable Safety Push-Rod, FC-701 series.