1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stowable Safety Push-Rod, FC-700

FREEZER FITTINGS

Stowable Safety Push-Rod, FC-700
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be opened safely from inside the cabinet.
· The bar position can be seen even in the dark, as the head part contains phosphorescent material.
· With anti-freeze bellows

 
Part Number
FC-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 775.00

FREEZER FITTINGS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 245 Main Body Width(mm) 85 Main Body Thickness(mm) 85
Material Glass Fiber Surface Finish No Product Code 62538

Please check the type/dimensions/specifications of the part FC-700 in the Stowable Safety Push-Rod, FC-700 series.