1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Catch for Sliding Door C-453

SNATCH LOCKS

Door Catch for Sliding Door C-453
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,046.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· One-touch lock of sliding door is possible.
· Remote operation can be carried out using a rod.
· Designed to withstand vibrations and shocks.
· Since it can be built in to the top or bottom of a door, it closes the door reliably.
· Left and right dual use type.

 
Part Number
C-453
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,046.00

SNATCH LOCKS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Type Door Catch Main Body Overall Length(mm) 60 Main Body Width(mm) 104
Main Body Thickness(mm) 20 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment
Product Code 21514

Please check the type/dimensions/specifications of the part C-453 in the Door Catch for Sliding Door C-453 series.