1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Tip Roller AC-25-VB

One-Touch Tip Roller AC-25-VB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One touch installation by bending the tip of the rod.
· Door can be easily tightened.
· Housing will not be scratched.
· The resin roller /sleeve do not generate metal powder or noise.
· Can be folded and used depending on the structure and application of the board.

 
Part Number
AC-25-VB-6
AC-25-VB-8
AC-25-VB-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Rod Dia.
(φ)
Product Code

฿ 90.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 63026

฿ 97.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 83025

฿ 105.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 102816

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 106 Main Body Width(mm) 30 Main Body Thickness(mm) 2
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment