1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Handle Catch FA-822-C

One-Touch Handle Catch FA-822-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,123.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High security lock TAK series (TAV230) is standard equipment, with improved security and durability.
· TAV230 lock is a reversible key with a dust proof shutter with excellent operability.
· Three types, S type, L type, and X type, can be selected depending on the cross sectional shape of the handle.
· High security catch (FA-810-C) instead of existing handle catch.
· Immediate response possible to the auto lock specification request.
· Sealing ring can also be installed as an option

 
Part Number
FA-822-C-L-1
FA-822-C-L-2
FA-822-C-S-1
FA-822-C-S-2
FA-822-C-X-1
FA-822-C-X-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Applicable Knobs Cross sectional dimension Product Code

฿ 2,149.00

HANDLES 1 Piece(s) 45 Day(s) With KeysWidth 34 Thickness 12.560816

฿ 1,394.00

HANDLES 1 Piece(s) 45 Day(s) No KeyWidth 34 Thickness 12.560817

฿ 2,130.00

HANDLES 1 Piece(s) 45 Day(s) With KeysWidth 19.5 Thickness 12.560818

฿ 1,123.00

HANDLES 1 Piece(s) 45 Day(s) No KeyWidth 19.5 Thickness 12.560819

฿ 2,149.00

HANDLES 1 Piece(s) 45 Day(s) With KeysWidth 39 Thickness 12.560820

฿ 1,123.00

HANDLES 1 Piece(s) 45 Day(s) No KeyWidth 39 Thickness 12.560821

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 183 Main Body Width(mm) 92 Main Body Thickness(mm) 33
Material Aluminum Alloy Surface Finish Baked Paint Color Silver metallic