1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Handle Catch FA-820-C-2

One-Touch Handle Catch FA-820-C-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,471.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High security lock TAK series (TAV230) is standard equipment and has improved security.
· TAV230 lock device has a dust proof shutter and the key is reversible.
· Cylinder cover attachment further improves dust resistance.
· Since the part the comes in contact with the handle bar is stainless steel plate, it is scratch resistant.
· Smart design with no visible mounting screws.

 
Part Number
FA-820N-C-2L-1
FA-820N-C-2L-1-CV
FA-820N-C-2L-2
FA-820N-C-2M-1
FA-820N-C-2M-1-CV
FA-820N-C-2M-2
FA-820N-C-2S-1
FA-820N-C-2S-1-CV
FA-820N-C-2S-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Applicable Knobs Cross sectional dimension Cylinder cover
(mm)
H
(mm)
Accessory

฿ 2,323.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 30 Thickness 14.5No33Two keys

฿ 2,459.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 30 Thickness 14.5Provided33Two keys

฿ 1,471.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) Without lockWidth 30 Thickness 14.5No33-

฿ 2,323.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 21 Thickness 14.5No24Two keys

฿ 2,478.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 21 Thickness 14.5Provided24Two keys

฿ 1,471.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) Without lockWidth 21 Thickness 14.5No24-

฿ 2,342.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 16 Thickness 14.5No19Two keys

฿ 2,478.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) TAV230Width 16 Thickness 14.5Provided19Two keys

฿ 1,510.00

HANDLE CATCHES 1 Piece(s) 94 Day(s) Without lockWidth 16 Thickness 14.5No19-

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 187 Main Body Width(mm) 80 Main Body Thickness(mm) 46.5
Material Aluminum alloy Surface Finish Baked Color Silver metallic