1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Handle Catch FA-812-C-2L-E

HANDLES

One-Touch Handle Catch FA-812-C-2L-E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Emergency escape from the cabinet is possible even in locked state.
· Includes emergency release wire.
· High security lock TVC cylinder is standard equipment, with improved security and durability.
· TVC cylinder uses the dimple key, a reversible key with excellent operability.
· Lock is a cylinder with a dust proof shutter.
· One touch lock by dropping the handle in from the top.
· Thin type with catch thickness of 30 mm.
· Can easily be installed on already fixed handles.
· Handle Catch FA-1810-C-2· FA-810-C-2/FA-1811/FA-811 compatible with installation.
· Reset possible if emergency release is done

 
Part Number
FA-812-C-2L-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,349.00

HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Key With Keys Main Body Overall Length(mm) 162 Main Body Width(mm) 93
Main Body Thickness(mm) 30 Applicable Knobs Cross sectional dimension Width 34 Thickness 12.5 Material Aluminum Alloy
Surface Finish Baked Paint Color Silver metallic Product Code 60871

Please check the type/dimensions/specifications of the part FA-812-C-2L-E in the One-Touch Handle Catch FA-812-C-2L-E series.