(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· One touch lock by dropping the handle in from the top.
· Push the push button to release.
· Emergency escape from inside of the door is possible even when locked.
· Lock has a reversible key and a dust-proof shutter.
· Can be sealed by installing sealing ring (optional).
· Can easily be installed on already fixed handles.
Part Number |
---|
FA-810-C-4L |
FA-810-C-4M |
FA-810-C-4S |
FA-810-C-4V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Applicable Knobs Cross sectional dimension | Material | Surface Finish | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,710.00 | HANDLES | 1 Piece(s) | 29 Day(s) | Handle Catch | Width 32 Thickness 12 | Aluminum Alloy | Baked Paint | 60340 | ||
฿ 2,691.00 | HANDLES | 1 Piece(s) | 29 Day(s) | Handle Catch | Width 22.5 Thickness 14.5 | Aluminum Alloy | Baked Paint | 60607 | ||
฿ 2,633.00 | HANDLES | 1 Piece(s) | 29 Day(s) | Handle Catch | Width 18.5 Thickness 11.5 | Aluminum Alloy | Baked Paint | 60341 | ||
฿ 322.00 | HANDLES | 1 Piece(s) | Same day | Belt for Internal Door-opening | - | Polyester | No | 60608 |
Loading...
How can we improve?
How can we improve?