1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
One-Touch Handle Catch FA-810-C-2 (Part Number)

HANDLE CATCHES

One-Touch Handle Catch FA-810-C-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· One touch lock by dropping the handle in from the top.
· Three types, S type, L type, and X type, can be selected depending on the cross sectional shape of the handle.
· Lock device has a reversible key with dust proof shutter.
· Can easily be installed on already fixed handles.
· Sealing ring can also be installed as an option.

 
Part Number
FA-810-C-2X-WITH-KEY(DIFFERENT-KEY)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Key Main Body Overall Length
(mm)
Main Body Width
(mm)
Applicable Knobs Cross sectional dimension Material Surface Finish Accessory Mass
(g)
Product Code

฿ 1,510.00

HANDLE CATCHES 1 Piece(s) 29 Day(s) Handle CatchKey differences16891Width 39 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)Two keys425-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FA-810-C-2X-WITH-KEY(DIFFERENT-KEY) in the One-Touch Handle Catch FA-810-C-2 series.

Products with similar specification

Part Number
FA-810-C-2L-WITH-KEY(DIFFERENT-KEY)
FA-810-C-2L-WITHOUT-KEY
FA-810-C-2S
FA-810-C-2S-WITH-KEY(DIFFERENT-KEY)
FA-810-C-2S-WITHOUT-KEY
FA-810-C-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplication Key Main Body Overall Length
(mm)
Main Body Width
(mm)
Applicable Knobs Cross sectional dimension Material Surface Finish Accessory Mass
(g)
Product Code

฿ 1,394.00

1 Piece(s) 29 Day(s) Handle CatchKey differences16391Width 34 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)Two keys410-

฿ 891.00

1 Piece(s) 29 Day(s) Handle CatchWithout key16391Width 34 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)-365-

฿ 1,007.00

1 Piece(s) 29 Day(s) Handle CatchT0230139.291Width 19.5 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)Two keys39060278

฿ 1,394.00

1 Piece(s) 29 Day(s) Handle CatchKey differences139.291Width 19.5 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)Two keys390-

฿ 891.00

1 Piece(s) 29 Day(s) Handle CatchWithout key139.291Width 19.5 / Thickness 12.5Aluminum alloy (ADC)Baked (Silver metallic)-345-

฿ 31.00

1 Piece(s) 29 Day(s) Seal RingT0230---Cast stainless steel (SUS304)BuffingTwo keys460811