(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· One touch lock by dropping the handle in from the top.
· Three types, S type, L type, and X type, can be selected depending on the cross sectional shape of the handle.
· Lock device has a reversible key with dust proof shutter.
· Can easily be installed on already fixed handles.
· Sealing ring can also be installed as an option.
Part Number |
---|
FA-810-C-2S-WITH-KEY(DIFFERENT-KEY) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Key | Main Body Overall Length (mm) | Main Body Width (mm) | Applicable Knobs Cross sectional dimension | Material | Surface Finish | Accessory | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,394.00 | HANDLE CATCHES | 1 Piece(s) | 29 Day(s) | Handle Catch | Key differences | 139.2 | 91 | Width 19.5 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | Two keys | 390 | - |
Loading...
Please check the type/dimensions/specifications of the part FA-810-C-2S-WITH-KEY(DIFFERENT-KEY) in the One-Touch Handle Catch FA-810-C-2 series.
Part Number |
---|
FA-810-C-2L-WITH-KEY(DIFFERENT-KEY) |
FA-810-C-2L-WITHOUT-KEY |
FA-810-C-2S |
FA-810-C-2S-WITHOUT-KEY |
FA-810-C-2X |
FA-810-C-2X-WITH-KEY(DIFFERENT-KEY) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Application | Key | Main Body Overall Length (mm) | Main Body Width (mm) | Applicable Knobs Cross sectional dimension | Material | Surface Finish | Accessory | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,394.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | Key differences | 163 | 91 | Width 34 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | Two keys | 410 | - | ||
฿ 891.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | Without key | 163 | 91 | Width 34 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | - | 365 | - | ||
฿ 1,007.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | T0230 | 139.2 | 91 | Width 19.5 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | Two keys | 390 | 60278 | ||
฿ 891.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | Without key | 139.2 | 91 | Width 19.5 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | - | 345 | - | ||
฿ 1,278.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | T0230 | 168 | 91 | Width 39 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | Two keys | 425 | 60283 | ||
฿ 1,510.00 | 1 Piece(s) | 29 Day(s) | Handle Catch | Key differences | 168 | 91 | Width 39 / Thickness 12.5 | Aluminum alloy (ADC) | Baked (Silver metallic) | Two keys | 425 | - |
How can we improve?
How can we improve?