1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latch Lock for Rod Bar AC-25-RE

STOPPERS / RODS

Latch Lock for Rod Bar AC-25-RE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Change the vertical motion of the rod bar with tightening force.
· Using it in combination with an enclosed handle increases the degree of closure density.
· Door can be easily tightened.
· Housing will not be scratched.

 
Part Number
AC-25-RE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 581.00

STOPPERS / RODS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 72 Main Body Width(mm) 35 Main Body Thickness(mm) 17.3
Material Stainless Steel Plate Product Code 1976

Please check the type/dimensions/specifications of the part AC-25-RE in the Latch Lock for Rod Bar AC-25-RE series.