1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Unit for Rod AC-25-RA

STOPPERS / RODS

Roller Unit for Rod AC-25-RA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Change the vertical motion of the rod bar with tightening force.
· Door can be easily tightened.
· Housing is not scratched

 
Part Number
AC-25-RD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 562.00

STOPPERS / RODS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 60 Main Body Width(mm) 15 Main Body Thickness(mm) 15
Material Free-Cutting Brass Bar Surface Finish Nickel plating Product Code 1975

Please check the type/dimensions/specifications of the part AC-25-RD in the Roller Unit for Rod AC-25-RA series.