1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Unit for Rod Bar AC-25-RA (Part Number)

Roller Unit for Rod Bar AC-25-RA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Change the vertical motion of the rod bar with tightening force. Door can be easily tightened. Housing will not be scratched.

 
Part Number
AC-25-RA-6
AC-25-RA-8
AC-25-RA-9
AC-25-RA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Rod Dia.
(φ)
Main Body Width
(mm)
Product Code

฿ 140.00

STOPPERS / RODS 1 Piece(s) Same day 106101471

฿ 163.00

STOPPERS / RODS 1 Piece(s) Same day -8121472

฿ 163.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 109141575

฿ 163.00

STOPPERS / RODS 1 Piece(s) Same day 1010141473

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 35 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment