1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod AC-25-RW

Rod AC-25-RW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material / Rolled steel rod / Surface finish / Zinc plating chromate treatment

 
Part Number
AC-25-RW-6-1000
AC-25-RW-6-1200
AC-25-RW-6-1300
AC-25-RW-6-600
AC-25-RW-8-1000B
AC-25-RW-8-1300B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Main Body Width
(mm)
Mounting Hole
(mm)
Product Code

฿ 151.00

STOPPERS / RODS 1 Piece(s) 35 Day(s) 100064.23621

฿ 140.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 120064.23622

฿ 186.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 130064.23623

฿ 109.00

STOPPERS / RODS 1 Piece(s) Same day 60064.23620

฿ 202.00

STOPPERS / RODS 1 Piece(s) Same day 100085.24191

฿ 252.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 130085.24192

Loading...

  1. 1

Basic Information

Material Rolled Steel Bar Surface Finish Zinc Plating Chromate Treatment