(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rod bar AC-25-R for linking rod end clips.
[Features]
· Versatile classic rod bar.
· Abundant size variations.
· Accessories: rivet, washer.
· Materials: Rolled steel bar (SS400).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
· Cubicles, switchboards.
AC-25-R dimensional drawing
AC-25-R application example
Product No. | L | ød1 | ød2 |
---|---|---|---|
AC-25-R-1 | 1,000 | 10 | 4.2 |
AC-25-R-2 | 850 | 8 | |
AC-25-R-3 | 450 | 6 | |
AC-25-R-4 | 450 | 4 | |
AC-25-R-11 | 1,200 | 10 | |
AC-25-R-12 | 1,200 | 8 | |
AC-25-R-13 | 1,200 | 6 | |
AC-25-R-14 | 1,200 | 4 | |
AC-25-R-22 | 1,000 | 8 | |
AC-25-R-23 | 1,000 | 6 |
Part Number |
---|
AC-25-R-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 252.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 10 | 1000 | 10 | 21083 |
Loading...
Material | Rolled Steel Bar | Surface Finish | Zinc Plating Chromate Treatment | Mounting Hole(mm) | 4.2 |
---|
Please check the type/dimensions/specifications of the part AC-25-R-1 in the Rod Bar AC-25-R, Steel series.
Part Number |
---|
AC-25-R-11 |
AC-25-R-12 |
AC-25-R-13 |
AC-25-R-14 |
AC-25-R-15 |
AC-25-R-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 302.00 | 1 Piece(s) | Same day | 10 | 1200 | 10 | 21086 | ||
฿ 217.00 | 1 Piece(s) | Same day | 10 | 1200 | 8 | 21087 | ||
฿ 159.00 | 1 Piece(s) | Same day | 10 | 1200 | 6 | 21088 | ||
฿ 105.00 | 1 Piece(s) | 29 Day(s) | 10 | 1200 | 4 | 21566 | ||
฿ 240.00 | 1 Piece(s) | 29 Day(s) | - | - | - | - | ||
฿ 159.00 | 1 Piece(s) | Same day | 10 | 850 | 8 | 21084 |
How can we improve?
How can we improve?