(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Designed to withstand vibrations and shocks.
· Snatch lock type holds the door securely.
· Door can be opened and closed with single-action.
· Half lock mechanism included.
· For right or left use.
[Applications]
· Specially equipped vehicles, containers.
Type | Door Catch | Material | Cold Rolled Steel Plate | Surface Finish | Zinc Plating Chromate Treatment |
---|
Please check the type/dimensions/specifications of the part C-851-S in the Door Catch (C-851 / Steel) series.
Part Number |
---|
C-851-1-L |
C-851-1-R |
C-851-3-L |
C-851-3-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Right and Left | Main Body Overall Length (mm) | Specifications | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 1,142.00 | 1 Piece(s) | 32 Day(s) | For Left Side | 92 | Main Body | 21371 | ||
฿ 1,142.00 | 1 Piece(s) | 32 Day(s) | For Right Side | 92 | Main Body | 21372 | ||
฿ 368.00 | 1 Piece(s) | Same day | For Left Side | 63.5 | Main Body | 22920 | ||
฿ 368.00 | 1 Piece(s) | Same day | For Right Side | 63.5 | Main Body | 22921 |
How can we improve?
How can we improve?