1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Catch (C-850 / Steel) (C-850-1)

SNATCH LOCKS

Door Catch (C-850 / Steel) (C-850-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The door can be opened and closed with a single action.
· Spring action holds the door firmly.

 
Part Number
C-850-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code

฿ 484.00

SNATCH LOCKS 1 Piece(s) 29 Day(s) -110595421368

Loading...

  1. 1

Basic Information

Type Door Catch Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Please check the type/dimensions/specifications of the part C-850-1 in the Door Catch (C-850 / Steel) series.

Products with similar specification

Part Number
C-850-2
C-850-2S
C-850-3
C-850-4
C-850-4S
C-850-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code

฿ 310.00

1 Piece(s) 29 Day(s) -97.538.533.521559

฿ 504.00

1 Piece(s) 29 Day(s) -1003267.221560

฿ 271.00

1 Piece(s) 29 Day(s) 108237.53321561

฿ 891.00

1 Piece(s) 35 Day(s) -97.539.53022982

฿ 988.00

1 Piece(s) 29 Day(s) -97.539.5101.522984

฿ 93.00

1 Piece(s) 25 Day(s) 103034.84022193