1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619

AIRTIGHT HANDLES

Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is a safety push bar (FC-605) which is a safety mechanism that can be open the door, even when locked with a padlock.
· The mounting position and tightening margin of the plate can be finely adjusted.
· Made of stainless steel, corrosion resistant.
· Left and right combination

 
Part Number
FC-605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 260.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 130 Main Body Width(mm) 22 Main Body Thickness(mm) 22
Material Glass Fiber Surface Finish No Product Code 62536

Please check the type/dimensions/specifications of the part FC-605 in the Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619 series.