1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snatch Lock (C-450 / Steel)

Snatch Lock (C-450 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Designed to withstand vibrations, shocks, etc.
· Ideal for small doors, shutters, etc.
[Applications]
· Used in sliding doors, small shutter doors for special vehicles, etc., small lids, door catches for inspection doors and vibration equipment.

 
Part Number
C-450-1
C-450-2
C-450-3L
C-450-3R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRight and Left Main Body Overall Length
(mm)
Main Body Thickness
(mm)
Product Code

฿ 562.00

SNATCH LOCKS 1 Piece(s) Same day -6735.421288

฿ 562.00

SNATCH LOCKS 1 Piece(s) Same day -73.53821363

฿ 717.00

SNATCH LOCKS 1 Piece(s) Same day For Left Side6935.422986

฿ 717.00

SNATCH LOCKS 1 Piece(s) Same day For Right Side6935.421513

Loading...

  1. 1

Basic Information

Type Snatch Lock Main Body Width(mm) 50 Material Cold Rolled Steel Plate
Surface Finish Zinc Plating Chromate Treatment