1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Striker C-625-ST

LATCHS

Striker C-625-ST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bracket and striker to fit each type of latch lock

 
Part Number
C-625-ST-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 132.00

LATCHS 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 96 Main Body Width(mm) 55 Main Body Thickness(mm) 11
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 23289

Please check the type/dimensions/specifications of the part C-625-ST-7 in the Striker C-625-ST series.