1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Protection Sheet AC-1025-PT【10 Pieces Per Package】

PROTECTIVE SHEET

Stainless Steel Protection Sheet AC-1025-PT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Using powerful adhesive, it can be easily pasted.
· Protect the contact surface of the clasp and rod

 
Part Number
AC-1025-PT
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 581.00

PROTECTIVE SHEET 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 70 Main Body Width(mm) 50 Main Body Thickness(mm) 0.04
Material Stainless Steel Foil Product Code 4465

Please check the type/dimensions/specifications of the part AC-1025-PT in the Stainless Steel Protection Sheet AC-1025-PT series.