1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock, Stainless Steel Padlock, C-1547

Lock, Stainless Steel Padlock, C-1547
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with high security reversible TAK80 type with excellent operability.
· Made of stainless steel, corrosion resistant.
· In the unlocked state, the key is fixed and cannot be removed (to prevent forgetting to lock)

 
Part Number
C-1547-50-TAK80
C-1547-50-TAK80-KEY-DIFFERENCES
C-1547-65-TAK80
C-1547-65-TAK80-KEY-DIFFERENCES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Full Length
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

฿ 3,697.00

INDUSTRIAL LOCKS 1 Piece(s) 35 Day(s) TAK8097555023879

฿ 3,717.00

INDUSTRIAL LOCKS 1 Piece(s) 35 Day(s) Difference of Keys97555023887

฿ 4,394.00

INDUSTRIAL LOCKS 1 Piece(s) 35 Day(s) TAK80109606523880

฿ 4,394.00

INDUSTRIAL LOCKS 1 Piece(s) 35 Day(s) Difference of Keys109606523888

Loading...

  1. 1

Basic Information

Types Bar Lock Main Body Thickness(mm) 22 Material Stainless Steel Casting
Surface Finish Hair line finish