1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3

HANDLES

Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,420.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· One-touch handle catch developed for large pipe handle.
· Compatible with large-sized handles with thickness of 15 mm.
· Drop the handle from above and catch it with one touch.
· Lock device has a reversible key with dust proof shutter.
· Can be easily attached to an existing large handle.
· Sealing ring can also be installed as an option.

 
Part Number
FA-1810-C-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,420.00

HANDLES 1 Piece(s) 32 Day(s)

Loading...

  1. 1

Basic Information

Key With Keys Main Body Overall Length(mm) 168 Main Body Width(mm) 123
Main Body Thickness(mm) 40 Applicable Knobs Cross sectional dimension Width 25 Thickness 15 Material Stainless Steel Casting
Product Code 60616

Please check the type/dimensions/specifications of the part FA-1810-C-3 in the Stainless Steel One-Touch Lock Handle Catch FA-1810-C-3 series.