1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Snatch Lock (C-1849 / Stainless Steel)

SNATCH LOCKS

Compact Snatch Lock (C-1849 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of stainless steel with superior corrosion-resistance.
· Though small in size, it is strong enough to hold the door.
· Various types of locks and handles can be set easily by remote control.
· Easy to install.
· Left and right dual use type.
[Applications]
· Small doors for vehicles and microbus lids.

 
Part Number
C-1849
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 504.00

SNATCH LOCKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Snatch Lock Main Body Overall Length(mm) 44 Main Body Width(mm) 54
Main Body Thickness(mm) 15 Material Stainless Steel Plate Surface Finish Barrel Grinding
Product Code 22808

Please check the type/dimensions/specifications of the part C-1849 in the Compact Snatch Lock (C-1849 / Stainless Steel) series.