1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Snatch Lock (C-1451 / Stainless Steel) (C-1451-1)

SNATCH LOCKS

Compact Snatch Lock (C-1451 / Stainless Steel) (C-1451-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A compact stainless steel snatch lock for swinging doors.
[Features]
· Strong against vibration, shocks, etc.
· Can be locked from inside or controlled remotely.
· Materials: Stainless steel plate (SUS304).
· Surface finish: Tumble finishing.
· Accessories: Brackets.
[Applications]
· Special-purpose vehicles, containers, vibration equipment.

Compact Snatch Lock For Swinging Doors That Is Strong Against Vibration And Shock

C-1451-1 external appearance

C-1451-1 external appearance

Compact Snatch Lock application example

Compact Snatch Lock application example

C-1451-1 dimensional drawing

C-1451-1 dimensional drawing

C-1451-2 dimensional drawing

C-1451-2 dimensional drawing

Bracket dimensional drawing

Bracket dimensional drawing

Part Number
C-1451-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Code

฿ 600.00

SNATCH LOCKS 1 Piece(s) Same day 22323

Loading...

  1. 1
 

Basic Information

Type Snatch Lock Main Body Overall Length(mm) 36 Main Body Width(mm) 39
Main Body Thickness(mm) 40.5 Material Stainless Steel Plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part C-1451-1 in the Compact Snatch Lock (C-1451 / Stainless Steel) series.

Products with similar specification

Part Number
C-1451-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Code

฿ 542.00

1 Piece(s) 32 Day(s) 22324