1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Safety Catch C-1217 (Part Number)

CATCH

Stainless Safety Catch C-1217
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Prevents doors opening due to vibrations

 
Part Number
C-1217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 260.00

CATCH 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Main Body Overall Length(mm) 66 Main Body Width(mm) 38
Material Stainless Steel Plate Surface Finish Barrel Grinding Product Code 22656

Please check the type/dimensions/specifications of the part C-1217 in the Stainless Safety Catch C-1217 series.