1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel One-Touch Handle Catch FA-1810-C-2

Stainless Steel One-Touch Handle Catch FA-1810-C-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All parts except the lock are made of stainless steel.
· Corrosion-resistant and impact-resistant product.
· One touch lock by dropping the handle in from the top.
· Lock device has a reversible key with dust proof shutter.
· Can easily be installed on already fixed handles.
· Sealing ring can also be installed as an option

 
Part Number
FA-1810-C-2L-WITH-LOCK
FA-1810-C-2L-WITHOUT-LOCK
FA-1810-C-2M-WITH-LOCK
FA-1810-C-2M-WITHOUT-LOCK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Applicable Knobs Cross sectional dimension Product Code

฿ 5,226.00

HANDLES 1 Piece(s) 32 Day(s) With KeysWidth 34 Thickness 1560373

฿ 4,646.00

TAKIGEN 1 Piece(s) 32 Day(s) No KeyWidth 34 Thickness 1560374

฿ 4,839.00

SPECIALLY-EQIPPED HANDLES 1 Piece(s) 32 Day(s) With KeysWidth 25 Thickness 1560807

฿ 4,452.00

SPECIALLY-EQIPPED HANDLES 1 Piece(s) 32 Day(s) No KeyWidth 25 Thickness 1560828

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 154 Main Body Width(mm) 91 Main Body Thickness(mm) 33
Material Stainless Steel Casting Surface Finish Buffing