(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rod for linking end clips.
[Features]
· Abundant size variations.
· Made of stainless steel, giving it excellent corrosion-resistance.
· Accessories: rivet, washer.
· Materials: Stainless steel rod (SUS304).
[Applications]
· Cubicles, switchboards.
AC-1025-R series dimensional drawing
AC-1025-R series application example
Product No. | L | ød1 | ød2 |
---|---|---|---|
AC-1025-R-1 | 1,000 | 10 | 4.2 |
AC-1025-R-2 | 850 | 8 | |
AC-1025-R-3 | 450 | 6 | |
AC-1025-R-4 | 450 | 4 | |
AC-1025-R-11 | 1,200 | 10 | |
AC-1025-R-12 | 1,200 | 8 | |
AC-1025-R-13 | 1,200 | 6 | |
AC-1025-R-14 | 1,200 | 4 |
Part Number |
---|
AC-1025-R-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 310.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 10 | 850 | 8 | 3159 |
Loading...
Material | Stainless steel bar (SUS304) | Mounting Hole(mm) | 4.2 |
---|
Please check the type/dimensions/specifications of the part AC-1025-R-2 in the Rod Bar (AC-1025-R, Stainless Steel) series.
Part Number |
---|
AC-1025-R-12 |
AC-1025-R-13 |
AC-1025-R-14 |
AC-1025-R-22 |
AC-1025-R-23 |
AC-1025-R-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Overall Length (mm) | Main Body Width (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 407.00 | 1 Piece(s) | Same day | 10 | 1200 | 8 | 3163 | ||
฿ 244.00 | 1 Piece(s) | 25 Day(s) | 10 | 1200 | 6 | 3164 | ||
฿ 128.00 | 1 Piece(s) | Same day | 10 | 1200 | 4 | 3165 | ||
฿ 341.00 | 1 Piece(s) | 29 Day(s) | - | 1000 | 8 | 3988 | ||
฿ 206.00 | 1 Piece(s) | 29 Day(s) | - | 1000 | 6 | 3989 | ||
฿ 128.00 | 1 Piece(s) | Same day | 10 | 450 | 6 | 3160 |
How can we improve?
How can we improve?