1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Rod Controller AC-1100-P

Stainless Steel, Rod Controller AC-1100-P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,781.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Rod stroke is 30 mm when the handle rotation angle is 60°. The rod operates vertically upward and downward, so the center can be determined easily.
· Unique mechanism prevents the rod from naturally falling.
· Left and right combination

 
Part Number
AC-1100-P-1-8
AC-1100-P-1-10
AC-1100-P-2-8
AC-1100-P-2-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Mounting Hole
(mm)
Stroke
(mm)
Product Code

฿ 1,859.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 1608301833

฿ 1,859.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 16010301834

฿ 1,781.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 1208151835

฿ 1,781.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 12010151836

Loading...

  1. 1

Basic Information

Main Body Width(mm) 45 Main Body Thickness(mm) 14 Material Cold rolled stainless steel plate
Surface Finish Hair line finish