1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Click Lock Adjustment Metal Tool C-1423

TAKIGEN

Stainless Steel Click Lock Adjustment Metal Tool C-1423
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact with strong tightening force.
· Arm shape changes are available upon request.
· Height, width and length all are minimum (compared to manufacturer).

 
Part Number
C-1423
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 128.00

TAKIGEN 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 37 Main Body Width(mm) 48 Main Body Thickness(mm) 16
Material Stainless Steel Plate Surface Finish Barrel Grinding Product Code 24324

Please check the type/dimensions/specifications of the part C-1423 in the Stainless Steel Click Lock Adjustment Metal Tool C-1423 series.