1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pipe Guide FA-1825-G

HANDLES

Stainless Steel Pipe Guide FA-1825-G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Due to built in resin bush, the rotation is smooth.
· Because it is made of stainless steel, it has excellent corrosion resistance.

 
Part Number
FA-1825-G-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 600.00

HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 60 Main Body Width(mm) 100 Main Body Thickness(mm) 47.5
Material Stainless Steel Plate Surface Finish Buffing Applicable Pipe Dia. D(φ) 34
Product Code 60763

Please check the type/dimensions/specifications of the part FA-1825-G-2 in the Stainless Steel Pipe Guide FA-1825-G series.