1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Catch (C-1851 / Stainless Steel)

Door Catch (C-1851 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 271.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Designed to withstand vibrations and shocks.
· Snatch lock type holds the door securely.
· Door can be opened and closed with single-action.
· Half lock mechanism included.
· For right or left use.
[Applications]
· Specially equipped vehicles, containers.

 
Part Number
C-1851-1-L
C-1851-1-R
C-1851-2-L
C-1851-2-R
C-1851-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRight and Left Material Specifications Product Code

฿ 1,626.00

SNATCH LOCKS 1 Piece(s) 29 Day(s) 10For Left SideStainless Steel PlateHorizontal Lever21520

฿ 1,626.00

SNATCH LOCKS 1 Piece(s) 29 Day(s) 10For Right SideStainless Steel PlateHorizontal Lever21521

฿ 1,549.00

SNATCH LOCKS 1 Piece(s) Same day 10For Left SideStainless Steel PlateVertical Lever22044

฿ 1,549.00

SNATCH LOCKS 1 Piece(s) 35 Day(s) 10For Right SideStainless Steel PlateVertical Lever22045

฿ 271.00

SNATCH LOCKS 1 Piece(s) 29 Day(s) --Stainless Steel RodReceiving Metal22043

Loading...

  1. 1

Basic Information

Type Door Catch Surface Finish Barrel Grinding