Lock, Stainless Steel Dial Padlock C-1556

Brand :
TAKIGEN

Caution

    Product Description

    A dial-type padlock made of stainless steel.
    [Features]
    · To unlock, move the combination dial so that it matches the 4 digit PIN.
    · Any PIN can be set.
    · There are 10,000 possible PIN setting combinations.
    · The PIN can only be changed with the dedicated change key (C-1556-K) so the PIN cannot be accidentally changed during normal operation.
    · Includes dedicated rubber cap.
    · This prevents foreign objects from entering the dial.
    [Applications]
    · Fences, gates and inspection doors.

    10,000 Different Code Numbers Can Be Configured

    C-1556-60 external appearance

    C-1556-60 external appearance

    C-1556-K external appearance

    C-1556-K external appearance

    Key application example

    Key application example

    C1555 application example

    C1555 application example

    Product No.Product Mass (g)L
    C-1556-6049142
    C-1556-60-L52570
    C-1556-60-RC12&nbsp
    C-1556-K13&nbsp

    C-1556-60/C-1556-60-L padlock main body

    Materials: Main body; stainless-steel casting (SUS304)
    Hanger; stainless-steel rod (SUS304)
    Internal shaft; stainless-steel rod (SUS303)
    Surface finish: Main body; hairline finish
    Hanger; barrel polishing

    C-1556-K change key

    Materials: free cutting brass bar (C3604BD)
    Surface finish: nickel plating (MBNi)

    C-1556-RC rubber cap

    Materials: ethylene-propylene rubber (EPDM)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lock, Stainless Steel Dial Padlock C-1556 | TAKIGEN | MISUMI Thailand