1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Slim Catch FA-1810-C-5

Stainless Slim Catch FA-1810-C-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,168.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Simple design succeeded in a great cost reduction.
· Lock type and padlock lock (no key) type.

 
Part Number
FA-1810-C-5L-WITH-LOCK
FA-1810-C-5L-WITHOUT-LOCK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipKey Product Code

฿ 2,730.00

HANDLES 1 Piece(s) 32 Day(s) With Keys60801

฿ 2,168.00

SPECIALLY-EQIPPED HANDLES 1 Piece(s) 32 Day(s) No Key60802

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 155 Main Body Width(mm) 36 Main Body Thickness(mm) 34
Applicable Knobs Cross sectional dimension Width 34 Thickness 15 Material Stainless Steel Casting Surface Finish Buffing