1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Striker C-1625-BK

LATCHS

Stainless Steel Striker C-1625-BK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 229.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Brackets and strikers compatible for various latch locks

 
Part Number
C-1625-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 229.00

LATCHS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Mounting Accessory Plate (C-1625) Main Body Overall Length(mm) 70 Main Body Width(mm) 80
Main Body Thickness(mm) 15 Material Stainless Steel Plate Product Code 22697

Please check the type/dimensions/specifications of the part C-1625-BK in the Stainless Steel Striker C-1625-BK series.