1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Control Center C-1257

CENTER CONTROLS

Stainless Steel Control Center C-1257
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 484.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·This is a control center for ⌀4 rods.
·With a maximum stroke of 53 mm, most latches can be used.
· Left and right dual use type.
[Applications]
·Specially equipped vehicles, containers, and construction machinery.

 
Part Number
C-1257
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 484.00

CENTER CONTROLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 75 Main Body Width(mm) 31 Main Body Thickness(mm) 11
Material Stainless Steel Plate Mounting Hole(mm) 8 Stroke(mm) 53
Product Code 21519

Please check the type/dimensions/specifications of the part C-1257 in the Stainless Steel Control Center C-1257 series.