1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Quick Bush AC-1025-Q

Stainless Steel Quick Bush AC-1025-Q
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Bush that can be easily connected to the rod.
· Won't be displaced even in case of vibration.

 
Part Number
AC-1025-Q-4
AC-1025-Q-13
AC-1025-Q-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Applicable Rod Dia.
(φ)
Plate Thickness
(mm)
Product Code

฿ 55.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 23.8101144~4.54301

฿ 66.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 29.812.5962~2.54419

฿ 47.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 23.810942~2.53000

Loading...

  1. 1

Basic Information

Material Stainless Steel Plate